R0K50110PS000BE

PARAMETRICS

Parameters
R0K50110PS000BE
Basic Information
Product Category
Starter Kits
Purpose
Evaluation, Development, Learning
Ordering Information
Photo
Product Overview
This product is intended as a user-friendly introductory and evaluation tool for the RL78/L1C microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+ as well as programming the device using E1 emulator and/or Renesas Flash Programmer.
Application (Category)
Home, Office, Factory, Medical & Healthcare, Human Interface, Connectivity, Home Appliances
Applicable Equipment
Refrigerator, IH Rice Cooker, IH Cooking Heater, Remote Control, Office Equipment, Audio System, Mobile Device, Healthcare Device, Measurement Equipment, Detector, Office Equipment
Key Function
USB, Sensing, Audio Playback, CSI, UART, I2C, 12-bit A/D
MCUs/MPUs Family
RL78
MCUs/MPUs Group
RL78/L1C
Size
100x120mm
Release Date
2014.01
1 page Guide
System Block Diagram
Layout Diagram
Quick Start Guide
Downloads
Go to Renesas Starter Kit for RL78/L1CApplication Notes & Sample Code Page, Downloads Page
Remarks
In order to make a product installer active, this product needs the Internet environment.
Power Supply
Supplied with an E1 debugger and it is able to power the RSK board with up to 200mA., or DC 5V
Power Consumption
The main power supply connected to PWR1 should supply a minimum of 5W to ensure full functionality.
Accessories
Detachable LCD Application Board V2, Detachable AD Adjustment Shaft, E1, Connection Cable (USB Cable, User Interface Cable), Quick Start Guide, DVD-ROM
Peripherals Interface
USB, LIN, E1, LCD, DB9/UART, Application Header
RoHS Compliance
Cleared
Company Name
Renesas
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.