ISL78200

2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL

OVERVIEW

The ISL78200 is a synchronous buck controller with a 90mΩ high-side MOSFET and low-side driver integrated. The ISL78200 supports wide input range of 3V to 40V in buck mode. It supports 2.5A continuous load under conditions of 5V VOUT , VIN range of 8V to 36V, 500kHz and +85°C ambient temperature with still air. For any specific application, the actual maximum output current depends upon the die temperature not exceeding +125°C with the power dissipated in the IC, which is related to input voltage, output voltage, duty cycle, switching frequency, ambient temperature and board layout, etc. Refer to section “Output Current” on page 14 for more details.

The ISL78200 has flexible selection of operation modes of forced PWM mode and PFM mode. In PFM mode, the quiescent input current is as low as 300µA and can be further reduced to 180µA with AUXVCC connected to VOUT under 12V VIN and 5V VOUT application. The load boundary between PFM and PWM can be programmed to cover wide applications.

The low-side driver can be either used to drive an external low-side MOSFET for a synchronous buck, or left unused for a standard non-synchronous buck. The low-side driver can also be used to drive a boost converter as a pre-regulator that greatly expands the operating input voltage range down to 2.5V or lower (refer to “Typical Application Schematic III - Boost Buck Converters” on page 5).

The ISL78200 offers the most robust current protections. It uses peak current mode control with cycle-by-cycle current limiting. It is implemented with frequency foldback under current limit condition; in addition, the hiccup overcurrent mode is also implemented to guarantee reliable operations under harsh short conditions.

The ISL78200 has comprehensive protections against various faults including overvoltage and over-temperature protections, etc.

KEY FEATURES

  • Buck Mode: Input Voltage Range 3V to 40V (Refer to “Input Voltage” on page 14 for more details)
  • Boost Mode Expands Operating Input Voltage Lower Than 2.5V (Refer to “Input Voltage” on page 14 for more details)
  • Selectable Forced PWM Mode or PFM Mode
  • 300µA IC Quiescent Current (PFM, No Load); 180µA Input Quiescent Current (PFM, No Load, VOUT Connected to AUXVCC)
  • Less than 3µA Shut Down Input Current (IC Disabled)
  • Operational Topologies
  • Synchronous Buck
  • Non-Synchronous Buck
  • Two Stage Boost Buck
  • Programmable Frequency from 200kHz - 2.2MHz and Frequency Synchronization Capability
  • ±1% Tight Voltage Regulation Accuracy
  • Reliable Cycle-by-Cycle Overcurrent Protection
  • Temperature Compensated Current Sense
  • Frequency Foldback
  • Programmable OC Limit
  • Hiccup Mode Protection in Worst Case Short Condition
  • 20 Ld HTSSOP Package
  • AEC Q100 Qualified
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL78200
Basic Information
Production Status
EOL
iSim Model
YES
Topology
Buck or Boost
# of Outputs
1
Input Voltage Min (V)
3
Input Voltage Max (V)
40
Output Voltage Min (V)
0.8
Output Voltage Max (V)
38
Output Current Max (A)
2.5
IQ
0.3 mA
Switching Freq. (max) (MHz)
2.2
Switching Freq. (min) (MHz)
0.2
Max Duty Cycle (%)
-
Qualification Level
Automotive
Peak Efficiency (%)
96
POR
Yes
SYNCH Capability
Yes
Control Type
Current Mode
Switching Frequency Range (MHz)
0.2 to 2.2

Design Resources and Tools

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Cross Reference

Intersil Cross Reference

Cross-reference based on data from industry sources. Support for the online tool has been discontinued, but the data is still available.

Download

Knowledge Base

Automotive IC FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Boards and Kits


Related Videos

11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.

Action Needed