NP60N04NUK

Nch Single Power MOSFET 40V 60A 4.3mohm MP-25SK/TO-262 Automotive

Product Status: Mass Production

OVERVIEW

These products are N-channel MOS Field Effect Transistors designed for high current switching applications.

KEY FEATURES

    • Super low on-state resistance
      RDS(on) = 4.3 mΩ MAX. (VGS = 10 V, ID = 30 A)
    • Low Ciss: Ciss = 2450 pF TYP. (VDS = 25 V)
    • Designed for automotive application and AEC-Q101 qualified

PARAMETRICS

Parameters
NP60N04NUK
Basic Information
Production Status
Mass Production
PLP
-
Package Type
MP-25SK/TO-262
Nch/Pch
Nch
Number of Channels
Single
Automotive
YES
VDSS (V) max.
40
ID (A)
60
RDS (ON) (mohm) max. @10V or 8V
4.3
Ciss (pF) typ.
2450
Vgs (off) (V) max.
4
VGSS (V)
20
Pch (W)
105
Application
Automotive Use
Mounting Type
Through Hole
Series Name
NP Series
QG (nC) typ.
42

Outline

Dimensions

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.