A CAN transceiver is an IC for bus interface used to connect a control microcontroller (control MCU) to other microcontrollers in an LAN system that uses the CAN protocol. Renesas CAN transceivers include features such as ISO-11898-2 compliance, 1Mbps high-speed communication, standby mode support, and are available in an SOP-8 package.

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.