HA13721RP/FP is a Interface IC between CAN protocol controller and CAN bus. This IC provides functions that transmit data from Microcontroller to CAN bus and receive data through CAN bus to Microcontroller.
Features
- ISO-11898 compliant
- High-Speed CAN (up to 1 Mbps)
- Active ⇔ Standby mode
- Over temperature detection
- Over current detection (Vcc short / GND short detection)
- Optimized EMI performance
- Txd, MODE input pin ; 3.3 V compatible