ISL4089

DC-Restored Video Amplifier

Product Status: Mass Production

OVERVIEW

The ISL4089 is complete DC-restored monolithic video amplifier sub-system. It contains a high performance video amplifier and a nulling, sample-and-hold amplifier designed to establish a programmable DC output level.

When the HOLD logic input "0" is applied the DC restore function is active. The sample-and-hold amplifier loop is closed and used to null the DC offset of the video amplifier. This can occur during sync, or, at any time that a black level is expected. When the HOLD input "1" is applied, the correcting voltage is stored on the video amplifier's input coupling capacitor. This condition must be true during active video. The restored DC voltage level can be adjusted using an external reference voltage applied to the VVREF pin.

The device operates from a single +5V supply and is ideal for +5V only systems when used with a sync separator, such as the EL1883.

The ISL4089 is intended to directly replace the EL4089 only in certain applications. This direct replacement requires that the single positive supply is no higher than +5.5V and that no part of the clamped output goes below ground. The NC on pin 6 is not internally connected, so it can be connected to the -5V pin in existing EL4089 applications.

The ISL4089 is specified for operation over -40°C to +85°C temperature range.

KEY FEATURES

  • Complete video level DC-restoration system
  • 0.03% differential gain and 0.05° differential phase accuracy
  • 300MHz -3dB small signal bandwidth at AV = 1
  • 150MHz -3dB small signal bandwidth at AV = 2
  • 300V/µs Slew Rate
  • 0.1dB flatness to 80MHz
  • +5V single supply operation
  • TTL/CMOS compatible hold signal
  • Pb-free plus anneal AVailable (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL4089
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
3dB Bandwidth
300 MHz
Supply Voltage Vs Range (V)
5
IS
20 mA
Restored Offset
10 mV
Diff Gain (%)
0.03
Diff Phase (°)
0.05
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed