Image
Renesas' CAT-5 MegaQ compensation devices are automatic composite video equalizers designed to automatically compensate for long runs of CAT-5/CAT-6 or RG-59 cable, producing high quality video output with no user interaction.
VS (V) |
IS (Typical) |
Minimum Distance for All Cables |
Max Distance over CAT-5e (Feet)) (ft) |
Max Distance over RG-59 (Feet) (ft) |
Max Distance over CAT-5e (Meters) (m) |
Max Distance over RG-59 (Meters) (m) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||
MegaQ™: An Automatic Composite Video Equalizer, Fully-Adaptive to 1 Mile (1600m) | 5 V | 76 mA | 0 | 1000 | 1700 | 300 | 500 | Standard | 20 | QFN | 11.22 |