ISL59911

250MHz Triple Differential Receiver/ Equalizer with I<sup>2</sup>C Interface

Product Status: Mass Production

OVERVIEW

The ISL59911 is a triple channel differential receiver and equalizer optimized for RGB and YPbPr video signals. It contains three high speed differential receivers with programmable frequency compensation. The ISL59911 features manual or automatic offset calibration and ±4dB of gain adjustment range with a resolution of 0.1dB.

The ISL59911 has a bandwidth of 250MHz and consumes only 110mA from a ±5V supply in normal operation.

When deasserted, the ENABLE pin puts the amplifiers into a low power, high impedance state, minimizing power when not needed and also allowing multiple devices to be connected in parallel, allowing two or more ISL59911 devices to function as a multiplexer.

The ISL59911 can also directly decode the sync signals encoded onto the common modes of three pairs of Cat 5 cable (by an ISL59311, EL4543, or similar device) or it can output the actual common mode voltages for each of the three channels.

The ISL59911 is available in a 32 Ld QFN package and is specified for operation over the full -40°C to +85°C temperature range.

KEY FEATURES

  • 250MHz -3dB bandwidth
  • 5 Adjustable EQ bands: 100MHz, 20MHz, 6MHz, 1MHz, and 200kHz
  • 3rd-order lowpass filter at output with programmable corner
  • ±4dB fine gain control with 0.1dB (7-bit) resolution
  • Offset calibration minimizes output offset voltage
  • Decodes HSYNC and VSYNC signals embedded in common mode
  • I2C interface with four unique addresses
  • ±5V supplies @ 110mA
  • 32 Ld 5mm x 6mm QFN package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL59911
Basic Information
Production Status
Mass Production
# of Devices/ Channels
3
Slew Rate (V/μs)
1000
VS (min)
±4.5 V
VS (max)
±5.5 V
Bandwidth (MHz)
250
Max Equalization
30 dB
Gain Min
1
IS (per amp)
37 mA
IBIAS
1 µA
IOUT
±22 mA
Output Voltage Range (V)
±2.75
Max Offset Voltage
20 mV
CMRR (dB)
88
PSRR (dB)
55
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password