ISL24017

Request Full Datasheet

High Voltage 5-Channel Voltage Level Translator and 2 RRIO Amplifiers

Product Status: Mass Production

OVERVIEW

The ISL24017 is a high performance level translator. It consists of 5-Channel inputs and 10-Channel complementary level translated outputs, and 2 general purpose amplifiers. The level translator OUTx and OUTx complementary outputs are controlled by VINx logic input signals. Their output high and low voltage levels are set by REFH and REFL inputs respectively. The level shifter is designed to deliver large peak current into highly capacitive loads. The additional dual general purpose amplifiers can be use to create VREFH and VREFL voltages.

The ISL24017 is available in a 32 Ld Thermal Enhanced TQFN package. It is specified for operation over the -40°C to +85°C industrial temperature range.

KEY FEATURES

  • 18V Output Range
  • Rail-to-Rail Output Voltage Range
  • 200mA Peak Output Current per Channel
  • 45V/µs Level Translator Slew Rate
  • Dual Rail-to-Rail Input and Output Amplifiers
  • 32 Ld TQFN Package
  • Pb-Free (RoHS Compliant)

PARAMETRICS

Parameters
ISL24017
Basic Information
Production Status
Mass Production
# of Devices/ Channels
5
Output Voltage Min (V)
18
Output Voltage Max (V)
18
Continuous Output Current
50 mA
Peak Output Current IPK
200 A
Rise Time
60 ns
Fall Time
60 ns
Propagation Delay
90/100
Capacitive Load Driving
5000 pF
IS
9 mA
Qualification Level
Standard
Output Voltage Range (V)
18
Temperature Range
-40 to +85

Action Needed