ISL98607

Request Full Datasheet

High Efficiency Power Supply for Small Size Displays

Product Status: Mass Production

OVERVIEW

The ISL98607 is a high efficiency power supply for small size displays, like smart phones, requiring ±supply rails. It integrates boost regulator, LDO, and inverting charge pump that are used to generate two output rails: +5V (default) and -5V (default). The ±5V output voltages can be adjusted up to ±5.7V with 50mV steps using the I2C interface.

The ISL98607 integrates synchronous rectification MOSFETs for the boost regulator and inverting charge pump, which maximizes conversion efficiency.

The ISL98607 integrates all compensation and feedback components, which minimizes BOM count and reduces the solution PCB size to 21mm2.

The input voltage range, high efficiency operation, and also very low shutdown current make the device ideal for use in single cell Li-ion battery operated applications.

The ISL98607 is offered in the 1.82x2.15mm WLCSP and 20 Ld 3x4mm TQFN packages, and the device is specified for operation across the -40°C to +85°C ambient temperature range.

KEY FEATURES

    • Two outputs:
      • VP = +5.0V (default)
      • VN = -5.0V (default)
    • 2.8V to 4.4V Input voltage range
    • >85.5% Efficiency with 12mA load between VP and VN
    • 21mm2 Solution PCB area
    • Fully integrated FETs for synchronous rectification
    • Integrated compensation and feedback circuits
    • I2C adjustable output voltages and settings
    • Integrated VP/VN discharge resistors
    • 1µA shutdown supply current
    • Multiple package options:
      • 1.82x2.15mm, 4x5 array WLCSP with 0.4mm pitch
      • 20 Ld 3x4mm TQFN
    • Pb-Free (RoHS compliant)

PARAMETRICS

Parameters
ISL98607
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
2.8
Input Voltage Max (V)
4.4
VBOOST (min) (V)
5.15
VBOOST (max) (V)
6
Boost Current Limit (A)
1.8
On Voltage Min (V)
5.7
On Voltage Max (V)
5
Off Voltage Min (V)
-5.7
Off Voltage Max (V)
-5
Qualification Level
Standard
Logic Voltage Min (V)
1.1
Logic Voltage Max (V)
5.5
# of VCOM
N/A
# of Gamma
N/A
Features
Over/Under voltage, Over Current protection and Over temp protection
VBOOST (V)
5.15 to 6.0 V
Input Voltage Range (V)
2.8 to 4.4
VLOGIC (V)
1.1 to 5
VOFF/VN (V)
-5.7 to -5
On Voltage Range (V)
5 to 5.7
Can Sample
YES
Temperature Range
-40 to +85

Action Needed