TW8845

Request Full Datasheet

LCD Video Processor with Built-In Decoder, LVDS and TTL Inputs, OSD, TCON, LVDS, and MIPI Interface

Product Status: Mass Production

OVERVIEW

The TW8844 and TW8845 are highly integrated LCD video processors that incorporate many of the features required to create a multipurpose LCD display system. This includes a high quality 2D comb NTSC/PAL/SECAM video decoder that supports single-ended or differential composite video inputs, two independent TTL digital input interfaces (up to 24-bit each), two LVDS Open LDI input interfaces, two separate high-quality scaler and deinterlacer engines, as well as a versatile OSD and EEPROM interface. The outputs include dual channel LVDS Open LDI, or TTL panel interfaces, as well as a separate MIPI-CSI2 (TW8844) or pseudo BT.656 (TW8845) output. The TW8844 and TW8845 can support input resolutions up to 1080p and can drive LCD panels at resolutions up 1920 x 1080. The TW8844 and TW8845's video processing capability includes arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment and enhancement, Automatic Contrast Adjustment (ACA), etc. In addition, the TW8844 and TW8845 have new image diagnostic capabilities to determine if the input video is corrupted. The feature set and versatility of this device makes it an ideal solution for automotive LCD display applications.

KEY FEATURES

    Analog Video Decoder

    • Supports NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), SECAM with automatic format detection
    • High quality adaptive 2D comb filter for both NTSC and PAL inputs
    • Fully programmable static gain or automatic gain control for the CVBS channel
    • Selectable single-ended or differential CVBS inputs
    • Image enhancement with 2D dynamic peaking/CTI
    • Digital subcarrier PLL for accurate color decoding
    • Up to 3CH differential or 6CH single-ended CVBS input

    Digital Input Support

    • Supports BT.656, 8-bit and 16-bit BT.601 and BT.1120 video formats
    • Supports YCbCr/RGB 24-bit input up to 1080p resolution
    • Two single channel LVDS open LDI inputs - up to 104MHz for each channel
    • Dual channel LVDS open LDI input - up to 150MHz in Dual mode (75MHz per channel)
    • Supports RGB565 + BT.656 at the same time

    TFT Panel Support

    • Built-in programmable timing controller
    • Supports 3, 4, 6, or 8 bits per pixel up to 16.8 million colors with built-in dithering engine
    • Supports single channel LVDS panels up to 1920 x 720 resolution (104MHz)
    • Supports dual channel LVDS and digital panels (TTL) up to 1920 x 1080 resolution (150MHz)

    Font Based On-Screen Display

    • 4 windows font OSD with bordering/shadow
    • 13,824 Bytes programmable font RAM and 1024 characters display RAM
    • Supports variable width (12/16), height (2~32)

    SPI Flash Based On-Screen Display

    • Supports fast register initialization by SPI-DMA
    • 9 bitmap-based OSD windows in 2 layers through SPI with alpha blending between layers
    • Shares pins with EEPROM interface

    EEPROM Interface

    • EEPROM interface for fast boot register initialization
    • Shares pins with SPI Flash memory interface

    Image Processing

    • Two high quality scalers with both up/down scaling support
    • Built-in 2D deinterlacing function
    • Supports programmable cropping of input video and graphics
    • Automatic Contrast Adjustment (ACA) on 1 scaler path
    • Independent RGB gain and offset controls
    • 10-bit image enhancement processing and 10-bit Gamma correction

    Clock Generation

    • Spread spectrum PLL integrated to each scaler path
    • Programmable modulation frequency and spread width

    Timing Controller (TCON)

    • Supports programmable interface signals for control
    • Column (source) driver/Row (gate) driver

    MIPI-CSI2 Output – TW8844 only

    • 4 lane MIPI-CSI2 output port (1Gb/lane)
    • Supports YUV422 and 24-bit RGB data formats

    Pseudo BT.656 Output – TW8845 only

    • Independent BT.656 compatible YCbCr(4:2:2) output format
    • YCbCr(4:2:2) output generated from all input paths
    • Output can be processed through the scaler path or bypass scaling all together

    Miscellaneous

    • Fast mode plus I2C interface up to 1.2Mbps with zero hold time
    • Short diagnostics
      • Short to battery
      • Short to ground
    • Up to 4 10-bit PWMs
    • GPIOs
    • Programmable drive strength for LVTTL and LVDS
    • Pin swapping (MSB ↔ LSB)
    • Two separate input measurement engines with continuous measurement capability
    • Smooth input switching via shadow registers
    • 1.2V internal operation
    • 1.8/3.3V I/O support
    • Single 27MHz crystal
    • 156 Ld LQFP with exposed thermal pad
    • TW8844AT-LB1-GE and TW8845AT-LB1-GE are AEC-Q100 qualified

PARAMETRICS

Parameters
TW8845
Basic Information
Production Status
Mass Production
CVBS Input
Yes (differential)
S-Video Input
No
YPbPr Input
No
SCART Input
No
Analog RGB Input
No
Digital RGB/Y CbCr Input
2 x 24-bit (up to 1080p)
ADC Input Frequency (MHz)
27
Comb Filter
2D
Max Output Resolution
1080p (1920x1080)
Qualification Level
Automotive
De-Interlacer
2D
Color Enhancement
Yes
PIP
No
OSD Type
Font / SPI bitmap
OSD Font ROM
N/A
OSD Font RAM
379
External OSD
No
OSD Colors
16 Colors / 16-bit Pallette
TCON Output
Digital
Dual View Output
No
LVDS Input
Yes (2CH)
LVDS Output
Yes (2CH)
TTL Output
Yes
Memory Support
No
MCU
No
CCFL/LED Controller
No
Touch-screen Controller
No
Temperature Range
-40 to +105

Related Videos

3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.

Featured Design Resources


Key Differences in TW884x Family

Product Input Types ADC
Input
Freq.
(MHz)
Max
Output
Resolution
Panel
Output
SoC
Output
Pkg
Type
Technical
Highlights
CVBS Comb
Filter
S-Video Analog
RGB/YPbPr
Digital
RGB/YCbCr
LVDS
Open LDI
TW8844 Yes* 4H No No Yes
2x24-bit ports
Yes
2CH
27 1080p
1920x1080
TTL/TCON
2CH LVDS
MIPI-CSI2
v1.1
156 Ld LQFP 1080p panel support + MIPI-CSI2 output path, improved frozen detection
TW8845 Yes* 4H No No Yes
2x24-bit ports
Yes
2CH
27 1080p
1920x1080
TTL/TCON
2CH LVDS
Pseudo
BT.656
156 Ld LQFP 1080p panel support + BT656 output path, improved frozen detection
TW8836 Yes* 4H Yes Yes (1080p) Yes
24-bit
Yes
1CH
148 WXGA/720p
1366x768
TTL/TCON
1CH LVDS
Pseudo
BT.656
128 Ld LQFP 720p panel support with LVDS I/O

*Differential Supported