TW8834

Request Full Datasheet

LCD Video Processor with Decoder, LVDS and TTL Inputs, BT.656 Output, and LVDS Panel Interface

Product Status: Mass Production

OVERVIEW

The TW8834 is a highly integrated LCD video processor that incorporates many of the key features required to create a multi-purpose LCD display system into a single package. This includes a high quality 2D comb NTSC/PAL/SECAM video decoder which supports both single-ended and differential CVBS signals, an LVDS and TTL digital input interface, high quality scaler and deinterlacer, a Font OSD engine, and LVDS, TTL or TCON output panel interfaces. The TW8834 can support input resolutions up to 1080p and can drive LCD panels at resolutions up to 1366 x 768. The TW8834’s video processing capability includes arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment and enhancement, black and white stretch, etc. This device can support fast boot system requirements and provides stability and reliability to the system due to the fact that it is a hardwired solution that can sync to the video source and display an image on the LCD in less then 0.5 seconds from start up. The feature set and versatility of this device makes it an ideal solution for in-car LCD display applications.

KEY FEATURES

    Analog Video Decoder
  • NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), SECAM with automatic format detection
  • 10-bit ADC and analog clamping circuit
  • Fully programmable static gain or automatic gain control for CVBS channel
  • Programmable white peak control for the CVBS channel
  • High quality adaptive 2D comb filter for both NTSC and PAL inputs
  • PAL delay line for color phase error correction
  • Image enhancement with 2D dynamic peaking/CTI
  • Digital subcarrier PLL for accurate color decoding
  • Programmable hue, brightness, saturation, contrast, sharpness
  • Selectable differential or single-ended CVBS input
  • Digital horizontal PLL and advanced synchronization processing for VCR playback and weak signal performance
  • High quality horizontal and vertical filtered down scaling with arbitrary scale down ratio
  • Up to 3CH differential or 6CH single ended CVBS input

    Digital Inputs Support
  • Supports both BT.656 and 601 video formats with H/VSYNC
  • Supports RGB 24-bit input up to 1080p resolution
  • Single channel LVDS (open LDI) input up to 720p resolution

    TFT Panel Support
  • Built-in programmable timing controller
  • Supports 3, 4, 6 or 8 bits per pixel up to 16.8 million colors with built-in dithering engine
  • Supports digital panels (TTL) or single channel LVDS panels up to WXGA (1366 x 768) resolution, 85MHz
  • Supports serial (8-bit) RGB panel

    Timing Controller (TCON)
  • Supports programmable interface signals for control
  • Column (source) driver/row (gate) driver

    BT.656 Output
  • Independent ITU-R 656 compatible YCbCr(4:2:2) output format
  • ITU-R 656 output generated from decoder, LVDS, DRGB and post scaling path
  • Max 148.5MHz with 3.3V, 74MHz with 1.8V

    Font Based On Screen Display
  • Four window font OSD with bordering/shadow
  • 6912B programmable font RAM and 512 display RAM
  • 1/2/3/4 bits/pixel
  • Supports variable width (12/16), height (2~32)

    Image Processing
  • High quality scaler with both up/down and panorama/water-glass scaling support
  • Built-in 2D deinterlacing function
  • Programmable brightness, contrast, saturation, hue and sharpness
  • Programmable color transient improvement control
  • Supports programmable cropping of input video and graphics
  • Independent RGB gain and offset controls
  • DTV hue adjustment
  • Programmable 8-bit Gamma correction for each color
  • Black/white stretch

    Clock Generation
  • Spread spectrum profile based on triangular modulation with center spread
  • Programmable modulation frequency and spread width

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
TW8834
Basic Information
Production Status
Mass Production
CVBS Input
Yes
S-Video Input
No
YPbPr Input
No
SCART Input
No
Analog RGB Input
No
Digital RGB/Y CbCr Input
24 bit
ADC Input Frequency (MHz)
27
Comb Filter
2D
Max Output Resolution
WXGA
Qualification Level
Automotive
De-Interlacer
2D
Color Enhancement
Yes
PIP
No
OSD Type
Font
OSD Font ROM
N/A
OSD Font RAM
256
External OSD
No
OSD Colors
16 Colors / 16-bit Pallette
TCON Output
Digital
Dual View Output
No
LVDS Input
Yes
LVDS Output
Yes
TTL Output
Yes
Memory Support
No
MCU
External
CCFL/LED Controller
No
Touch-screen Controller
No
Temperature Range
-40 to +105

Related Videos

3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.

Featured Design Resources


Key Differences in TW884x Family

Product Input Types ADC
Input
Freq.
(MHz)
Max
Output
Resolution
Panel
Output
SoC
Output
Pkg
Type
Technical
Highlights
CVBS Comb
Filter
S-Video Analog
RGB/YPbPr
Digital
RGB/YCbCr
LVDS
Open LDI
TW8844 Yes* 4H No No Yes
2x24-bit ports
Yes
2CH
27 1080p
1920x1080
TTL/TCON
2CH LVDS
MIPI-CSI2
v1.1
156 Ld LQFP 1080p panel support + MIPI-CSI2 output path, improved frozen detection
TW8845 Yes* 4H No No Yes
2x24-bit ports
Yes
2CH
27 1080p
1920x1080
TTL/TCON
2CH LVDS
Pseudo
BT.656
156 Ld LQFP 1080p panel support + BT656 output path, improved frozen detection
TW8836 Yes* 4H Yes Yes (1080p) Yes
24-bit
Yes
1CH
148 WXGA/720p
1366x768
TTL/TCON
1CH LVDS
Pseudo
BT.656
128 Ld LQFP 720p panel support with LVDS I/O

*Differential Supported