TW8831

Request Full Datasheet

TFT Display Controller

Product Status: Mass Production

OVERVIEW

The TW8831 incorporates many of the features required to create multi-purpose in-car LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, triple high speed RGB ADCs, high quality scaler, and images enhancement functions which include Black and White Stretch and etc. It also supports panoramic scaling for conversion to wide screen display. On the input side, it supports a rich combination of CVBS, S-video. On the output side, it supports variety of digital panel types with its built-in timing controller.

KEY FEATURES

  • Analog Video Decoder $
  • NTSC (M, 4.34) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), SECAM with automatic format detection
  • Three 10-bit ADCs and analog clamping circuit
  • Fully programmable static gain or automatic gain control for the Y or CVBS channel
  • Programmable white peak control for the Y or CVBS channel
  • Software selectable analog inputs
  • High quality adaptive 2D comb filter for both NTSC and PAL inputs
  • PAL delay line for color phase error correction Image enhancement with 2D dynamic peaking and CTI
  • Digital sub-carrier PLL for accurate color decoding
  • Digital horizontal PLL and Advanced synchronization processing for VCR playback and weak signal performance
  • Programmable hue, brightness, saturation, contrast and sharpness
  • High quality horizontal and vertical filtered down scaling with arbitrary scale down ratio
  • TFT Panel Support $
  • Built-in programmable timing controller
  • Supports 3, 4, 6 or 8 bits per pixel up to 16.8 million colors with built-in dithering engine
  • Support digital panel up to WVGA/SVGA resolution
  • Support Serial (8bit) RGB panel
  • On Screen Display $
  • 256 programmable font RAM and 384 display RAM.
  • Four windows font OSD with bordering/shadow
  • Image Processing $
  • High quality scaler with both up/down and nonlinear scaling support
  • Built-in 2D de-interlacing function
  • Programmable hue, brightness, saturation, contrast and sharpness
  • Supports programmable cropping of input video and graphics
  • Independent RGB gain and offset controls
  • Panorama / Water-glass scaling
  • Programmable 10-bit Gamma correction for each color
  • Operated in Frame Sync mode
  • Black/White Stretch
  • Clock Generation $
  • Spread spectrum clock
  • Modulation frequency and spread width are selectable
  • Power Management $
  • Supports functional based independent power down
  • 1.8/3.3V operation
  • Miscellaneous $
  • Supports 2-wire serial bus interface
  • Built-in single LED back light controller
  • Built-in VCOM DC voltage
  • Built-in VCOM analog amplitude
  • Built-in DC-DC convertor
  • Single 27MHz crystal
  • 80-pin LQFP package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
TW8831
Basic Information
Production Status
Mass Production
CVBS Input
Yes
S-Video Input
Yes
YPbPr Input
No
SCART Input
No
Analog RGB Input
No
Comb Filter
2D
Max Output Resolution
SVGA
Qualification Level
Automotive
De-Interlacer
2D
Color Enhancement
No
PIP
No
OSD Type
Font
OSD Font ROM
N/A
OSD Font RAM
256
External OSD
No
OSD Colors
16 Colors / 16-bit Pallette
TCON Output
Digital
Dual View Output
No
LVDS Input
No
LVDS Output
No
TTL Output
Yes
Memory Support
No
MCU
External
CCFL/LED Controller
LED
Touch-screen Controller
No
Temperature Range
-40 to +85

Related Videos

3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.

Featured Design Resources


Key Differences in TW884x Family

Product Input Types ADC
Input
Freq.
(MHz)
Max
Output
Resolution
Panel
Output
SoC
Output
Pkg
Type
Technical
Highlights
CVBS Comb
Filter
S-Video Analog
RGB/YPbPr
Digital
RGB/YCbCr
LVDS
Open LDI
TW8844 Yes* 4H No No Yes
2x24-bit ports
Yes
2CH
27 1080p
1920x1080
TTL/TCON
2CH LVDS
MIPI-CSI2
v1.1
156 Ld LQFP 1080p panel support + MIPI-CSI2 output path, improved frozen detection
TW8845 Yes* 4H No No Yes
2x24-bit ports
Yes
2CH
27 1080p
1920x1080
TTL/TCON
2CH LVDS
Pseudo
BT.656
156 Ld LQFP 1080p panel support + BT656 output path, improved frozen detection
TW8836 Yes* 4H Yes Yes (1080p) Yes
24-bit
Yes
1CH
148 WXGA/720p
1366x768
TTL/TCON
1CH LVDS
Pseudo
BT.656
128 Ld LQFP 720p panel support with LVDS I/O

*Differential Supported