TW8811C

Request Full Datasheet

In-Car LCD Display Processor

Product Status: Mass Production(*)

OVERVIEW

TW8811 is a high performance integrated LCD display processor designed for in-car display applications including navigation systems, in dash DVD players, rear-seat/
head-mount displays, and automotive TVs. The chip uses a single 27Mhz crystal, comes in a 208-pin LQFP package and is qualified for automotive applications including -40°C to +85°C temperatures and 1,000 hours of reliability testing. TW8811 requires an external 64mbit SDRAM to support PIP and other advanced functions.

Inputs include composite video, s-video, YPbPr, analog RGB, 24-bit digital RGB and 8/16/24 bit YCbCr. For composite video streams, a high quality 3D comb filter for NTSC and PAL with concurrent 3D noise reduction is integrated to reduce artifacts typically found in analog video signals.

In addition to a 3D comb filter, a number of proprietary image processing algorithms are implemented in TW8811 to improve picture quality including a built in 2D-deinterlacing engine with low angle compensation, black/white stretch and color enhancement. TW8811 has a sophisticated PIP function that includes Picture in Picture (PIP) with variable sub-window size, picture over picture (POP), and multiple PIP.

The TW8811 on-screen display can select 256 colors from 24-bit colors (16.7 million colors) and is a graphic style OSD with a variety of functions including blinking, transparency, blending, and multi-window support. The TW8811 also supports external 18-bit OSDs with external alpha blending control.

KEY FEATURES

    Analog Video Decoder
  • NTSC (M, 4.34) and PAL (B, D, G, H, I, M, N, N, combination), PAL (60), SECAM with automatic format detection
  • Three 10-bit ADCs and analog clamping circuit
  • Fully programmable static gain or automatic gain control for the Y or CVBS channel
  • Programmable white peak control for the Y or CVBS channel
  • Software selectable analog inputs allows any of the following combinations:
  • Up to 4 composite video
  • Up to 2 S-Video
  • Up to 1 YPbPr
  • High quality motion adaptive 3D comb filter for both NTSC and PAL with concurrent 3D noise reduction
  • PAL delay line for color phase error correction

  • Analog RGB Inputs
  • Triple 80 MHz 9-bit ADCs with clampling and programmable gain amplifier
  • Up to three independent RGB / YPbPr channels with corresponding SOG
  • Built-in line locked PLL with sync separator
  • Allows high resolution components inputs like DTV 480p, 720p, 1080i

  • 24-bit Digital RGB and 8/16/24-bit YCbCr Inputs
  • Allows connection with alternative Video and PC Graphics inputs
  • Supports both 656 and 601 video formats
  • Allows connection to HDMI

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
TW8811C
Basic Information
Production Status
Mass Production(*)
CVBS Input
Yes
S-Video Input
Yes
YPbPr Input
Yes
SCART Input
No
Analog RGB Input
Yes
ADC Input Frequency (MHz)
108
Digital RGB/Y CbCr Input
24 bit
LVDS Input
No
MIPI-CSI2 input
No
Comb Filter
3D / 2D
Max Output Resolution
WXGA
Qualification Level
Automotive
De-Interlacer
2D
Color Enhancement
Yes
PIP
Yes
OSD Type
Graphic (8 bit)
OSD Font ROM
N/A
External OSD
Analog, Digital 18-bit & PIP overlay
OSD Colors
256 Color/ 24-Bit Palette
TCON Output
Digital & Analog
Dual View Output
No
LVDS Output
No
TTL Output
Yes
Secondary Output
No
Memory Support
SDRAM
MCU
External
CCFL/LED Controller
CDFL & LED
Touch-screen Controller
No
Temperature Range
-40 to +85
Recommended for new designs
No - use TW8836 instead

Related Videos

3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.

Featured Design Resources


Key Differences in TW884x Family

Product Input Types ADC
Input
Freq.
(MHz)
Max
Output
Resolution
Panel
Output
SoC
Output
Pkg
Type
Technical
Highlights
CVBS Comb
Filter
S-Video Analog
RGB/YPbPr
Digital
RGB/YCbCr
LVDS
Open LDI
TW8844 Yes* 4H No No Yes
2x24-bit ports
Yes
2CH
27 1080p
1920x1080
TTL/TCON
2CH LVDS
MIPI-CSI2
v1.1
156 Ld LQFP 1080p panel support + MIPI-CSI2 output path, improved frozen detection
TW8845 Yes* 4H No No Yes
2x24-bit ports
Yes
2CH
27 1080p
1920x1080
TTL/TCON
2CH LVDS
Pseudo
BT.656
156 Ld LQFP 1080p panel support + BT656 output path, improved frozen detection
TW8836 Yes* 4H Yes Yes (1080p) Yes
24-bit
Yes
1CH
148 WXGA/720p
1366x768
TTL/TCON
1CH LVDS
Pseudo
BT.656
128 Ld LQFP 720p panel support with LVDS I/O

*Differential Supported