ISL54410

Audio/USB 2.0 Wired-OR Switch with Click and Pop Reduction

Product Status: Mass Production

OVERVIEW

The Intersil ISL54409 and ISL54410 are Dual SPST (Single Pole/Single Throw) switches that provide a very low distortion audio path for a stereo headphone and can be connected in a wired-OR configuration at the switch outputs with USB2.0 HS signals for Audio/USB signal multiplexing to a common connector. The audio switch path can be disabled to provide high signal isolation, preventing crosstalk between the audio codec and USB data signals.

The ISL54409 and ISL54410 analog switches are negative swing capable with a single supply voltage and maintain excellent THD performance within a signal range of -1V to +1V. The switch terminals have low pin capacitance (4pF typical), minimizing impact to USB 2.0 High-Speed signals. The ISL54409 offers a Low Power Shutdown mode while the ISL54410 offers a High Off-Isolation mode. The ISL54410 contains active Audio Click and Pop Elimination circuitry for AC-coupled audio signals.

The ISL54409 and ISL54410 are available in a 8 Ld TDFN (2mmx2mm) or a 10 Ld µTQFN (1.8mmx1.4mm) package. They operate over a temperature range of -40°C to +85°C.

KEY FEATURES

  • Single Supply Operation (VDD): +2.7V to +5.0V
  • Negative Signal Handling (See "Audio/USB wired-OR Application" on page 8 on protecting USB controller)
  • Low OFF Capacitance for HS USB: 4pF
  • Power Off Protection
  • THD+N at 1mW into 32Ω Load: <0.02%
  • Audio Muting: >110dB
  • Low Power Consumption: 21µW with 3V supply
  • Low Power Shutdown Mode (ISL54409)
  • Active Click and Pop Elimination Circuitry (ISL54410)
  • USB VBUS Hot Plug Operation
  • Available in 8 Ld TDFN (2mmx2mm) or 10 Ld µTQFN (1.8mmx1.4mm) Package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL54410
Basic Information
Production Status
Mass Production
Switch or MUX
Stereo Switch
Configuration
Dual NO
Type of Switch
SPST
RDS (ON)
2.5 Ω
THD+N 20kΩ Load @ 2VRMS (%)
0.06
THD+N 32Ω Load @ 3.9mW (%)
N/A
Off-Isolation @ 20kHz, 20kΩ Load
110 dB
Insertion Loss @ 20kΩ Load
0.7 dB
VS (max)
3.6 V
VS (min)
2.7 V
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed