ISL54406

Stereo Click and Pop Eliminator with Audio Muting

Product Status: Mass Production

OVERVIEW

The Intersil ISL54406 is a Dual SPST (Single Pole/Single Throw) switch that provides a very low distortion audio path for a stereo headphone or high impedance line-in load. This path can be interrupted to provide >110dB of off-isolation for signal muting purposes into 32Ω or high impedance loads such as consumer entertainment system line-inputs, MP3 docking systems for powered speaker or automotive entertainment system in-line or cassette interfaces. Recovery from muting is instant even with very large DC blocking capacitors.

The ISL54406 also has comprehensive Click and Pop elimination measures to prevent these artifacts from occurring in the load due to system power-up/powerdown, codec enable/disable, headphone hot plug in, and audio muting on/off situations. The Click and Pop elimination is effective into low and high impedance loads and requires no external timing components to deal with DC blocking capacitors placed between the single supply codec and the load.

The ISL54406 is available in a 10 Ld TDFN (3mmx3mm) or a tiny 10 Ld µTQFN (1.8mmx1.4mm) ultra-thin package. It operates over a temperature range of -40°C to +85°C.

KEY FEATURES

  • Single Supply Operation (VDD): +2.7V to +5.0V
  • Negative Signal Swing Capability: -1.5V
  • Low THD
  • THD+N at 1mW into 32Ω Load: <0.02%
  • Click and Pop Elimination: >60dB
  • Audio Muting: >110dB
  • Low Power Consumption: 21µW with 3V supply
  • Low Power Shutdown Mode
  • 1.8V Logic Compatible
  • Available in 10 Ld TDFN (3mmx3mm) or tiny 10 Ld (1.8mmx1.4mm) µTQFN Package
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL54406
Basic Information
Production Status
Mass Production
Switch or MUX
Switch
Configuration
Dual NO
Type of Switch
SPST
RDS (ON)
2.5 Ω
THD+N 20kΩ Load @ 2VRMS (%)
N/A
THD+N 32Ω Load @ 3.9mW (%)
0.03
Off-Isolation @ 20kHz, 20kΩ Load
110 dB
Insertion Loss @ 20kΩ Load
0.6 dB
VS (max)
3.6 V
VS (min)
2.7 V
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed