ISL54065

Single Supply, Negative Signal Swing, Sub-ohm, Dual SPDT Switch with Click and Pop Elimination

Product Status: Mass Production

OVERVIEW

The Intersil ISL54065 device is a low ON-resistance, low voltage, bi-directional, dual single-pole/double-throw (SPDT) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery powered equipment that benefit from low rON (0.56Ω), low power consumption (8nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54065 also features integrated circuitry to eliminate click and pop noise to an audio speaker.

The ISL54065 is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 12 Ld 2.2x1.4mm µTQFN.

The ISL54065 is a committed dual single-pole/double-throw (SPDT) that consist of two normally open (NO) and two normally closed (NC) switches with independent logic control. This configuration can be used as a dual 2-to-1 multiplexer.

KEY FEATURES

  • Pb-Free (RoHS Compliant)
  • Single Supply Operation: +1.8V to +6.5V
  • Negative Signal Swing (Max 6.5V Below V+)
  • Enable Pin to Disable All Switches
  • Integrated Click and Pop Elimination Circuitry
  • Click and Pop Circuitry Disable Pin
  • ON-Resistance (rON)
  • V+ = +4.5V: 0.52Ω
  • V+ = +4.3V: 0.65Ω
  • V+ = +2.7V: 0.9Ω
  • V+ = +1.8V: 1.8Ω
  • rON Matching Between Channels: 10mΩ
  • rON Flatness Across Signal Range: 0.33Ω
  • Low THD+N @ 32Ω Load: 0.02%
  • Low Power Consumption @ 3V (PD): 24nW
  • Fast Switching Action (V+ = +4.3V)
  • tON: 43ns
  • tOFF: 23ns
  • ESD HBM Rating: >6kV
  • Guaranteed Break-Before-Make
  • 1.8V Logic Compatible (+3V supply)
  • Low I+ Current when VINH is not at the V+ Rail
  • Available in 12 Ld 2.2mm x 1.4mm µTQFN Package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL54065
Basic Information
Production Status
Mass Production
Switch or MUX
Stereo Switch
Configuration
Dual NO
Type of Switch
SPDT
RDS (ON)
0.52 Ω
THD+N 20kΩ Load @ 2VRMS (%)
N/A
THD+N 32Ω Load @ 3.9mW (%)
0.02
Off-Isolation @ 20kHz, 20kΩ Load
N/A dB
Insertion Loss @ 20kΩ Load
N/A dB
VS (max)
6.5 V
VS (min)
1.8 V
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed