ISL54063

Negative Signal Swing, Sub-ohm, Dual SPST with Click and Pop Elimination Single Supply Switch

Product Status: Mass Production

OVERVIEW

The Intersil ISL54063 and ISL54064 devices are a low ON-resistance, low voltage, bi-directional, dual single-pole/single-throw (SPST) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery powered equipment that benefit from low rON (0.56Ω), low power consumption (20nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54063 and ISL54064 also features integrated circuitry to eliminate click and pop noise to an audio speaker. The ISL54063, ISL54064 are offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8 x 1.4mm µTQFN or 10 Ld 3mmx3mm TDFN package.

The ISL54063 is a committed dual single-pole/single-throw (SPST) that consist of two normally open (NO) switches with independent logic control. The ISL54064 is a committed dual single-pole/single-throw (SPST) that consist of two normally closed (NC) switches with independent logic control.

KEY FEATURES

  • Pb-free (RoHS Compliant)
  • Negative Signal Swing (Max 6.5V below V+)
  • Audio Click and Pop Elimination Circuitry
  • ON-Resistance (rON)
  • V+ = +4.5V: 0.55Ω
  • V+ = +4.3V: 0.57Ω
  • V+ = +2.7V: 0.82Ω
  • V+ = +1.8V: 1.8Ω
  • rON Matching Between Channels: 10mΩ
  • rON Flatness Across Signal Range: 0.35Ω
  • Low THD+N @ 32Ω Load: 0.02%
  • Single Supply Operation: +1.8V to +6.5V
  • Low Power Consumption @ 3V (PD): 24nW
  • Fast Switching Action (V+ = +4.3V)
  • tON: 43ns
  • tOFF: 23ns
  • ESD HBM Rating: >6kV
  • Guaranteed Break-before-Make
  • 1.8V Logic Compatible (+3V supply)
  • Low I+ Current when VINH is not at the V+ Rail
  • Available in 10 Ld µTQFN 1.8x1.4mm and 10 Ld 3x3mm TDFN

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL54063
Basic Information
Production Status
Mass Production
Switch or MUX
Stereo Switch
Configuration
Dual NO
Type of Switch
SPST
RDS (ON)
0.65 Ω
THD+N 20kΩ Load @ 2VRMS (%)
0.04
THD+N 32Ω Load @ 3.9mW (%)
0.02
Off-Isolation @ 20kHz, 20kΩ Load
N/A dB
Insertion Loss @ 20kΩ Load
N/A dB
VS (max)
6.5 V
VS (min)
1.8 V
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed