HC55185

VoIP Ringing SLIC

Product Status: Mass Production(*)

OVERVIEW

The RSLIC-VoIP family of ringing subscriber line interface circuits (RSLIC) supports analog Plain Old Telephone Service (POTS) in short and medium loop length, wireless and wireline applications. Ideally suited for remote subscriber units, this family of products offers flexibility to designers with high ringing voltage and low power consumption system requirements.

The RSLIC-VoIP family operates to 100V which translates directly to the amount of ringing voltage supplied to the end subscriber. With the high operating voltage, subscriber loop lengths can be extended to 500Ω (i.e., 5,000 feet) and beyond.

Other key features across the product family include: low power consumption, ringing using sinusoidal or trapezoidal waveforms, robust auto-detection mechanisms for when subscribers go on or off hook, and minimal external discrete application components. Integrated test access features are also offered on selected products to support loopback testing as well as line measurement tests.

There are five product offerings of the HC55185 with each version providing voltage grades of high battery voltage and longitudinal balance. The voltage feed amplifier design uses low fixed loop gains to achieve high analog performance with low susceptibility to system induced noise.

KEY FEATURES

  • Onboard Ringing Generation
  • Compatible with Existing HC5518x Devices
  • Low Standby Power Consumption (75V, 65mW)
  • Reduced Idle Channel Noise
  • Programmable Transient Current Limit
  • Improved Off Hook Software Interface
  • Integrated MTU DC Characteristics
  • Low External Component Count
  • Silent Polarity Reversal
  • Pulse Metering and On Hook Transmission
  • Tip Open Ground Start Operation
  • Balanced and Unbalanced Ringing
  • Thermal Shutdown with Alarm Indicator
  • 28 Lead Surface Mount Packaging
  • Reduced Footprint Micro Leadframe Packaging
  • Dielectric Isolated (DI) High Voltage Design
  • QFN Package Option
  • Compliant to JEDEC PUB95 MO-220 QFN - Quad Flat No Leads - Product Outline
  • Near Chip Scale Package Footprint; Improves PCB efficiency and has a thinner profile
  • Pb-free plus anneal available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HC55185
Basic Information
Production Status
Mass Production(*)
Long. Balance
58/53 dB
High Battery Voltage
100/85/75
Loop Current (min)
15 mA
Loop Current (max)
45 mA
Integ. Battery Switch
X
Polarity Reversal
X
Qualification Level
Standard
Loop Current Range (mA)
15 to 45
Can Sample
YES
Temperature Range
-40 to +85

Action Needed