TW2826 is a record multiplexer that converts multiple D1 video inputs into quad CIF format for multi-channel DVR applications. The maximum number of D1 video that can be accepted is 16. The output can be selected from any D1 video or quad CIF video. This product accepts multiple channels BT. 656 compliant video data in byte interleaving format, processes them and outputs them in either its original size or in quad CIF size based on user control. The output will be in BT. 656 byte interleaving format in the case of multi-channel output.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.90 MB | |
End Of Life Notice | PDF 603 KB | |
Price Increase Notice | PDF 208 KB | |
3 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
TW2826-LA2-CR circleObsolete |
LQFP | Tray | 600 |