Renesas amplifiers are among the industry's highest-performance, highest-value amplifier ICs on the market. Our broad operational amplifier (op amp) portfolio provides for a wide range of next-gen precision instrumentation, medical, communication and industrial process control applications where innovation, reliability and dependability is central to the analog designs.

Included in this product lineup, Renesas provides a portfolio of RF amplifiers designed for general purpose video and receiver applications. Our high-performance monolithic microwave integrated circuit (MMIC) silicon bipolar differential amplifier can be used as a single-ended to differential converter and is ideal for a wide range of general-purpose applications including HDTV amplifiers, IF gain blocks for satellite and terrestrial set-top boxes, and satellite locator and signal strength meters.

Parametric Product List

Documentation & Downloads

Title Sort descending language Type Format File Size Date
Application Notes & White Papers
Advanced Complementary Bipolar Processes on Bonded-SOI Substrates (PR40) White Paper PDF 159 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
How to Monitor Sensor Health with Instrumentation Amplifiers White Paper PDF 630 KB
Sensing Elements for Current Measurements 简体中文 White Paper PDF 413 KB
Other
TB514: Operational Amplifier Basics Other PDF 519 KB