Image
Renesas' portfolio of high-speed Power FET and CCD drivers provides a range of products that enable digital devices to drive high capacitive loads.
Drivers (#) |
Fall Time |
IS (mA) |
Input Signal Range |
Input Supply (Max) (VP) |
Input Voltage (Max) (V) |
Output Signal Range |
Peak Output Current IPK (A) |
RDS (ON) (Ohms) |
Rise Time (μs) |
Turn Off Delay (ns) |
Turn On Delay (ns) |
VBIAS (Min) (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||
High Performance Pin Driver | 1 | 0.015 | 3 | 0 to VP | 16.5 | 16.5 | -5 to 16 | 3.5 | 2.7 | 14.5 | 9.5 | 10 | 4.5 | Standard | 8 | SOICN | 4.554 |
High Performance Pin Driver | 1 | 0.015 | 3 | 0 to VP | 16.5 | 16.5 | -5 to 16 | 3.5 | 2.7 | 14.5 | 9.5 | 10 | 4.5 | Standard | 8 | SOICN | 4.554 |
Ultra-High Current Pin Driver | 1 | 0.012 | 2.5 | 0 to VP | 18 | 18 | -5 to 12 | 12 | 0.5 | 12 | 22.5 | 22 | 4.5 | Standard | 8 | SOICN | 7.169 |
40MHz Non-Inverting Quad CMOS Driver | 4 | 0.012 | 0.8 | -VP to VP | 16 | 16 | -4.5 to 16 | 2 | 4.5 | 11 | 11.5 | 13 | 4.5 | Standard | 16 | QFN, QSOP, SOICN | 3.667 |
Quad 18V Pin Electronics Driver/Window Comparator | 4 | 0.0025 | 70 | -VP to VP | 18 | 18 | -18 to 18 | 1 | 5 | 2.5 | 18 | 18 | Standard | 72 | QFN | 26.84 | |
Quad 18V Pin Electronics Driver/Window Comparator | 4 | 0.003 | 70 | -VP to VP | 18 | 18 | -18 to 18 | 1 | 9 | 3 | 18 | 18 | Standard | 72 | QFN | 17.11 | |
Dual, High Speed MOSFET Driver | 2 | 0.0015 | 3.5 | 0 to VP | 5.5 | 5.5 | 0 to 13.2 | 3.5 | 3 | 1.5 | 40 | 40 | 2.7 | Standard | 16, 8 | QFN, TSSOP | 1.47 |
Dual, High Speed MOSFET Driver | 2 | 0.0015 | 3.5 | 0 to VP | 5.5 | 5.5 | 0 to 13.2 | 3.5 | 3 | 1.5 | 40 | 40 | 2.7 | Standard | 16 | QFN | 1.743 |
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 564 KB | |
Other | PDF 519 KB | |
Application Note | PDF 357 KB | |
Other | PDF 315 KB | |
Application Note | PDF 236 KB | |
5 items
|