The ISL59830 is a revolutionary device that allows true singlesupply operation of video amplifiers. The device runs off a single 3. 3V supply and generates the required negative voltage internally. This allows for DC-accurate coupling of video onto a 75Ω double-terminated line. Since the buffers have an integrated 6dB gain, no external gain setting resistors are required. An input reference voltage can be supplied to shift the analog video level down by an amount equal to the reference (typically 0. 6V).

Features

  • Triple single-supply buffer
  • Operates from single +3.3V supply
  • No output DC blocking capacitor needed
  • Fixed gain of 2 output buffer
  • Output three-statable
  • Enable/disable function
  • 50MHz 0.1dB bandwidth
  • 200MHz -3dB bandwidth
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • Driving video

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active QSOP Tube 97
Availability
Active QSOP Reel 2500
Availability
Active QSOP Reel 1000
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ISL59830 Datasheet Datasheet PDF 850 KB
Application Notes & White Papers
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1314: Reducing AC Coupling Capacitance in High Frequency Signal Transmission Application Note PDF 409 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
PCNs & PDNs
PCN12091 - QSOP and SC-70 from Unisem to CAM as alternate assembly site Product Change Notice PDF 529 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
PCN12076 - Wafer Fabrication Site Change for Intersil ISL59830IAZ* Products - NXP Semiconductor Nijmegen, Netherlands Product Change Notice PDF 88 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
TB514: Operational Amplifier Basics Other PDF 519 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
General-purpose operational amplifiers and comparators Pamphlet ( D18268EJ2V0PF00 ) Flyer PDF 1.11 MB