The EL8302 represents a triple rail-to-rail amplifier with a - 3dB bandwidth of 500MHz and slew rate of 600V/µs. Running off a very low supply current of 5. 6mA per channel, the EL8302 also features inputs that go to 0. 15V below the VS- rail. The EL8302 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8302 is ideal for multiplexing applications. The EL8302 is designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8302 is available in an 16-pin SO and 16-pin QSOP packages and is specified for operation over the -40°C to +85°C temperature range.

Features

  • 500MHz -3dB bandwidth
  • 600V/µs slew rate
  • Low supply current = 5.6mA per amplifier
  • Supplies from 3V to 5.5V
  • Rail-to-rail output
  • Input to 0.15V below VS-
  • Fast 25ns disable
  • Low cost
  • Pb-Free available (RoHS compliant)

Applications

  • Video amplifiers
  • Portable/hand-held products
  • Communications devices

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOICN Tube 47
Availability
Active SOICN Reel 2500
Availability
Active SOICN Reel 1000
Availability
Active QSOP Tube 97
Availability
Active QSOP Reel 2500
Availability
Active QSOP Reel 1000
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
EL8302 Datasheet Datasheet PDF 1.21 MB
Application Notes & White Papers
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
PCNs & PDNs
PCN12091 - QSOP and SC-70 from Unisem to CAM as alternate assembly site Product Change Notice PDF 529 KB
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
TB514: Operational Amplifier Basics Other PDF 519 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
General-purpose operational amplifiers and comparators Pamphlet ( D18268EJ2V0PF00 ) Flyer PDF 1.11 MB