Support is limited to customers who have already adopted these products.

The EL5173 and EL5373 are single and triple high bandwidth amplifiers with a fixed gain of 2. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs can be in either single-ended or differential form but the outputs are always in differential form. The output common mode level for each channel is set by the associated REF pin, which has a -3dB bandwidth of over 190MHz. Generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5173 and EL5373 are specified for operation over the full -40°C to +85°C temperature range.

Features

  • Fully differential inputs and outputs
  • Differential input range ±2.3V
  • 450MHz 3dB bandwidth at fixed gain of 2
  • 900V/µs slew rate (EL5173)
  • 1100V/µs slew rate (EL5373)
  • Single 5V or dual ±5V supplies
  • 40mA maximum output current
  • Low power - 12mA per channel
  • Pb-free available (RoHS compliant)

Applications

  • Twisted-pair drivers
  • Differential line drivers
  • VGA over twisted-pairs
  • ADSL/HDSL drivers
  • Single-ended to differential amplification
  • Transmission of analog signals in a noisy environment

Product Options

Orderable Part ID Part Status Pkg. Type Carrier Type MOQ Buy Sample
Obsolete SOICN Tube 1164
Availability
Obsolete SOICN Reel 2500
Availability
Obsolete SOICN Reel 1000
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
EL5173, EL5373 Datasheet Datasheet PDF 876 KB
Application Notes & White Papers
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
PCNs & PDNs
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
Other
TB514: Operational Amplifier Basics Other PDF 519 KB
General-purpose operational amplifiers and comparators Pamphlet Flyer PDF 1.11 MB