Renesas offers a diverse comparator portfolio that includes nano power comparators, high-speed CMOS comparators, and precision quad comparators. Our general-purpose comparators utilize CMOS processes suitable for low voltage, low power consumption and fast response. General-purpose comparators with expanded temperature operation suitable for high voltage applications are also available.

Parametric Product List

descriptionDocumentation

Title language Type Format File Size Sort descending Date
Application Notes & White Papers
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN9802: Window Comparator With Independent Adjustments (HA2841, HA4905) Application Note PDF 206 KB
Other
General-purpose operational amplifiers and comparators Pamphlet ( D18268EJ2V0PF00 ) Flyer PDF 1.11 MB