ISL55100B

Quad 18V Pin Electronics Driver/Window Comparator

Product Status: Mass Production

OVERVIEW

The ISL55100B is a Quad pin driver and window comparator fabricated in a wide voltage CMOS process. It is designed specifically for Test During Burn-In (TDBI) applications, where cost, functional density and power are all at a premium.

This IC incorporates four channels of programmable drivers and window comparators into a small 72 Ld QFN package. Each channel has independent driver levels, data and high impedance control. Each receiver has dual comparators, which provide high and low threshold levels.

The ISL55100B uses differential mode digital inputs and can therefore mate directly with LVDS or CML outputs. Single-ended logic families are handled by connecting one of the digital input pins to an appropriate threshold voltage (e.g., 1.4V for TTL compatibility). The comparator outputs are single-ended and the output levels are user defined to mate directly with any digital technology.

The 18V driver output and receiver input ranges allow this device to interface directly with TTL, ECL, CMOS (3V, 5V and 7V), LVCMOS and custom level circuitry, as well as the high voltage (super voltage) level required for many special test modes for Flash Devices.

KEY FEATURES

  • Low driver output resistance
  • ROUT typical: 9.0Ω
  • 18V I/O range
  • 50MHz operation
  • 4 Channel driver/receiver pairs with per pin flexibility
  • Dual level - per pin - input thresholds
  • Differential or single-ended digital inputs
  • User defined comparator output levels
  • Low channel-to-channel timing skew
  • Small footprint (72 Ld QFN)
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL55100B
Basic Information
Production Status
Mass Production
# of Drivers
4
Input Voltage Max (V)
18
Max Operating Frequency
50 MHz
Peak Output Current IPK
1 A
Rise Time
3 ns
Fall Time
3 ns
Turn On Delay (ns)
18
Turn Off Delay (ns)
18
IS
70 mA
RDS (ON)
9 Ω
Input Signal Range (V)
-VP to + VP
Input Supply Range (V)
-18 to +18
Output Signal Range (V)
-18 to +18
Qualification Level
Standard
Input Signal Max (V)
18
Input Signal (min) (V)
-VP
Input Supply VP (max)
18 V
Input Supply VP (min)
-18 V
Output Signal (max) (V)
18
Output Signal (min) (V)
-18
Can Sample
YES
Temperature Range
-40 to +85

Action Needed