ISL28236

5MHz, Dual Precision Rail-to-Rail Input-Output (RRIO) Op Amp

Product Status: Mass Production(*)

OVERVIEW

The ISL28236 is a low-power dual operational amplifier optimized for single supply operation from 2.4V to 5.5V, allowing operation from one lithium cell or two Ni-Cd batteries. The device features a gain-bandwidth product of 5MHz.

The ISL28236 features an Input Range Enhancement Circuit (IREC), which enables the amplifier to maintain CMRR performance for input voltages greater than the positive supply. The input signal is capable of swinging 0.25V above the positive supply and to the negative supply with only a slight degradation of the CMRR performance. The output operation is rail-to-rail.

The part typically draws less than 1mA supply current per amplifier while meeting excellent DC accuracy, AC performance, noise and output drive specifications. The ISL28236 is available in the 8 Ld SOIC and the 8 Ld MSOP. Operation is guaranteed over the -40°C to +125°C temperature range.

KEY FEATURES

  • 5MHz gain bandwidth product at AV = 100
  • 2mA typical supply current
  • 240µV maximum offset voltage (SOIC package)
  • 6nA typical input bias current (SOIC package)
  • Down to 2.4V single supply voltage range
  • Rail-to-rail input and output
  • -40°C to +125°C operation
  • Pb-Free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL28236
Basic Information
Production Status
Mass Production(*)
# of Devices/ Channels
2
Bandwidth (MHz)
5
Slew Rate (V/μs)
1.8
VS (min)
2.4 V
VS (max)
5.75 V
IS (per amp)
1 mA
Noise VN (nV/√Hz)
15
IBIAS
6 nA
IBIAS (max)
40 nA
Max Offset Voltage
0.24 mV
IOUT
70 mA
VOUT (V)
4.99
Rail-to-Rail Input
Yes
Rail-to-Rail Output
Yes
PSRR (dB)
100
CMRR (dB)
115
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
124
Enable
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.