Title | Information |
---|---|
Package Name | L23.15X15 |
Package Previous Code | YGE |
Package Description | 23 pin 15 x 15 x 2.2 CUSTOM QFN Module |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code | YGE |
Category | PLASTIC |
Lead Count | 23 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 15mm |
Thickness | 2.2mm |
Pitch | 1.1mm |
Pkg. Dimensions (mm) | 15.00 x 15.00 x 2.20 |