Title Information
Package Name W5X5.25E
Package Previous Code WNK
Package Description 25 Ball WLCSP, 5x5 ARRAY, 0.4mm Pitch
Package Status Active
Package Type WLCSP-TKCURDLBC
Class PLASTIC
Package Code WNK
Category PLASTIC
Lead Count 25
Pb (Lead) Free Yes
Length 2.33mm
Width 2.07mm
Thickness 0.54mm
Pitch 0.4mm
Pkg. Dimensions (mm) 2.33 x 2.07 x 0.54

Documentation

Type Title Date
Package Outline Drawing PDF 72 KB
1 item