Title | Information |
---|---|
Package Description | CDIP 37.72x7.62x3.56 mm 2.54mm Pitch |
Package Status | Active |
Package Type | CDIP |
Class | HERMET |
Package Code | SD28 |
Category | NP |
Lead Count | 28 |
Pb (Lead) Free | No |
Length | 37.72mm |
Pb Free Category | e0 |
Width | 7.62mm |
Thickness | 3.56mm |
Peak Reflow Temp | 240.00°C |
Pitch | 2.54mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 37.72 x 7.62 x 3.56 |