Title Information
Package Description FCBGA 13.00x13.00x1.51 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
Class PLASTIC
Package Code RM143
Category RoHS
Lead Count 143
Pb (Lead) Free No
Length 13mm
Pb Free Category e1 SnAgCu
Width 13mm
Thickness 1.51mm
Peak Reflow Temp 245.00°C
Pitch 1mm
Package Carrier Tray
Pkg. Dimensions (mm) 13.0 x 13.0 x 1.51

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item