Title Information
Package Name Q144.20X20C
Package Previous Code QPE
Package Description 144 LEAD TQFP PACKAGE 20mm x 20mm , 7.0mm x 7.0mm pad, ASEKH
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code QPE
Category PLASTIC
Lead Count 144
Pb (Lead) Free Yes
Length 19.99mm
Width 19.99mm
Thickness 1.4mm
Pitch 0.5mm
Pkg. Dimensions (mm) 19.99 x 19.99 x 1.40

Documentation

Type Title Date
Package Outline Drawing PDF 108 KB
1 item