Title Information
Package Description SSOP 7.20x5.30x1.73 mm 0.65mm Pitch
Package Status Active
Package Type SSOP
Class PLASTIC
Package Code PYG20
Category G
Lead Count 20
Pb (Lead) Free Yes
Length 7.2mm
Pb Free Category e3 Sn
Width 5.3mm
Thickness 1.73mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 7.2 x 5.3 x 1.73

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 33 KB
Product Change Notice PDF 298 KB
3 items