Title | Information |
---|---|
Package Description | SOIC 12.80x7.60x2.34 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOIC |
Class | PLASTIC |
Package Code | PSG20 |
Category | G |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 12.8mm |
Pb Free Category | e3 Sn |
Width | 7.6mm |
Thickness | 2.34mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 12.8 x 7.6 x 2.34 |