Title Information
Package Description TQFP 7.00x7.00x1.40 mm 0.80mm Pitch
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code PRG32
Category G
Lead Count 32
Pb (Lead) Free Yes
Length 7mm
Pb Free Category e3 Sn
Width 7mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 0.8mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 7.0 x 7.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 270 KB
Package Outline Drawing PDF 225 KB
Certificate PDF 170 KB
End Of Life Notice PDF 46 KB
4 items