Title Information
Package Description TQFP 10.00x10.00x1.40 mm 0.80mm Pitch
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code PPG44
Category G
Lead Count 44
Pb (Lead) Free Yes
Length 10mm
Pb Free Category e3 Sn
Width 10mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 0.8mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 103 KB
Certificate PDF 170 KB
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 299 KB
5 items