Title Information
Package Description TQFP 14.00x14.00x1.40 mm 0.80mm Pitch
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code PNG64
Category G
Lead Count 64
Pb (Lead) Free Yes
Length 14mm
Pb Free Category e3 Sn
Width 14mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 0.8mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 265 KB
1 item