Title | Information |
---|---|
Package Description | TQFP 14.00x14.00x1.40 mm 0.80mm Pitch |
Package Status | Active |
Package Type | TQFP |
Class | PLASTIC |
Package Code | PN64 |
Category | 240 |
Lead Count | 64 |
Pb (Lead) Free | No |
Length | 14mm |
Pb Free Category | e0 |
Width | 14mm |
Thickness | 1.4mm |
Peak Reflow Temp | 240.00°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |