Title Information
Package Description PLCC 13.97x11.43x2.79 mm 1.27mm Pitch
Package Status Active
Package Type PLCC
Class PLASTIC
Package Code PL32
Category 240
Lead Count 32
Pb (Lead) Free No
Length 13.97mm
Pb Free Category e0
Width 11.43mm
Thickness 2.79mm
Peak Reflow Temp 225.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 13.97 x 11.43 x 2.79