Title Information
Package Description PLCC 9.00x9.00x3.63 mm 1.27mm Pitch
Package Status Active
Package Type PLCC
Class PLASTIC
Package Code PL20
Category 240
Lead Count 20
Pb (Lead) Free No
Length 9mm
Pb Free Category e0
Width 9mm
Thickness 3.63mm
Peak Reflow Temp 225.00°C
Pitch 1.27mm
Package Carrier Reel
Pkg. Dimensions (mm) 9.0 x 9.0 x 3.63

Documentation

Title Other Languages Type Format File Size Date
Other
Recommended Reflow Profile Product/Marketing PDF 135 KB