Title Information
Package Name SXBG0006LA-A
Package Previous Code TBS-6BV
JEITA Standard S-XFBGA5-0.7X1.1-0.40
Package Status Active
Package Type S-XFBGA
Class IC
Package Code pkg_8671
Lead Count 6
Pb (Lead) Free Yes
Length 1.1mm
Width 0.7mm
Thickness 0.4mm
Pkg. Dimensions (mm) 1.1 x 0.7 x 0.4

Documentation

Type Title Date
Package Outline Drawing PDF 15 KB
1 item