Title | Information |
---|---|
Package Name | PTQP0064JA-A |
Package Previous Code | P64GK-65-9ET-3 |
JEITA Standard | P-TQFP64-12x12-0.65 |
Package Status | Active |
Package Type | TQFP |
Class | IC |
Package Code | pkg_8206 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |