Title | Information |
---|---|
Package Name | PRSP0008DL-A |
Package Previous Code | S8GM-50-225B-6 |
JEITA Standard | P-SOP8-0225-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_8193 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 5.2mm |
Width | 4.4mm |
Thickness | 1.8mm |
Pkg. Dimensions (mm) | 5.2 x 4.4 x 1.8 |