Title Information
Package Name PRQP0080GF-A
Package Previous Code P80G-80-12-3
JEITA Standard P-QFP80-14x20-0.80
Package Status Active
Package Type QFP
Class IC
Package Code pkg_8109
Lead Count 80
Pb (Lead) Free Yes
Length 20mm
Width 14mm
Thickness 2.45mm
Pkg. Dimensions (mm) 20 x 14 x 2.45

Documentation

Type Title Date
Carrier/Package PDF 200 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 211 KB
Package Outline Drawing PDF 12 KB
5 items