Title | Information |
---|---|
Package Name | PLBG0192GD-A |
Package Previous Code | P192F1-80-FA2 |
JEITA Standard | P-LFBGA192-14x14-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7905 |
Lead Count | 192 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.46mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.46 |