Title Information
Package Name PLBG0181JA-A
Package Previous Code P181F1-65-DA5
JEITA Standard P-LFBGA181-10x10.2-0.65
Package Status Active
Package Type LFBGA
Class IC
Package Code pkg_7903
Lead Count 181
Pb (Lead) Free Yes
Length 10.2mm
Width 10mm
Thickness 1.45mm
Pkg. Dimensions (mm) 10.2 x 10 x 1.45

Documentation

Type Title Date
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 131 KB
Package Outline Drawing PDF 28 KB
4 items