Title | Information |
---|---|
Package Name | PRQP0044GC-A |
Package Previous Code | FP-44AV |
JEITA Standard | P-QFP44-14x14-0.80 |
Package Status | Active |
Package Type | QFP |
Class | IC |
Package Code | pkg_786 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 3.05mm |
Pkg. Dimensions (mm) | 14 x 14 x 3.05 |