Title Information
Package Name PLBG0108GA-A
Package Previous Code P108F1-80-DN3
JEITA Standard P-LFBGA108-11x11-0.80
Package Status Active
Package Type LFBGA
Class IC
Package Code pkg_7863
Lead Count 108
Pb (Lead) Free Yes
Length 11mm
Width 11mm
Thickness 1.58mm
Pkg. Dimensions (mm) 11 x 11 x 1.58

Documentation

Type Title Date
Carrier/Package PDF 216 KB
Carrier/Package PDF 316 KB
Carrier/Package PDF 182 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 25 KB
6 items