Title | Information |
---|---|
Package Name | PRDP0028AE-B |
Package Previous Code | P28C-100-600A2-2 |
JEITA Standard | P-DIP28-0600-2.54 |
Package Status | Active |
Package Type | DIP |
Class | IC |
Package Code | pkg_7853 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 15.24mm |
Thickness | 5.72mm |